Knowledge Search
Download document () of 20
We make what matters work*

HKDPV4150W

Eaton Series C DC/PvGard complete molded case circuit breaker, K-frame, HKD, Complete breaker, Interchangeable thermal-magnetic trip type, Four-pole, 150A, 1000 Vdc, 3 kAIC, Without terminals, Photo voltaic

General specifications

Product Name
Eaton PV Guard / Solar complete molded case circuit breaker
Catalog Number
HKDPV4150W
UPC
786685675541
Product Length/Depth
4.1 in
Product Height
7.22 in
Product Width
7.22 in
Product Weight
17.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Category Control Number DIUR
UL 489B
UL Listed file E7819
Catalog Notes
Terminals not included with frames.
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
150 A
Voltage rating
1000 Vdc
Trip Type
T207
Circuit breaker type
HKD
Circuit breaker frame type
Complete breaker
Terminals
Without terminals
Frame
K
Class
Photovoltaic
Interrupt rating
3 kAIC
Number of poles
Four-pole

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.