Download document () of 20

IQ250MA51100

IQ 250 Meter (with integral display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply

General specifications

Product Name
Eaton IQ 250 meter
Catalog Number
IQ250MA51100
UPC
786685157382
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Warranty
1 year
Certifications
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20 (0.2% accuracy)
IEC 687 (0.2% accuracy)

Product specifications

Type
Meter (with integral display)
Memory
None
Power supply voltage
90-265 Vac/dc
Frequency rating
50 Hz
%Thd - current and voltage
None
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
1A
Instrumentation
Neutral Current
Per Phase Power Factor
Current & Voltage - Per Phase
Current Demand
Watt Demand
View current & voltage phasors on display
Demand Metering
Va demand
Power-Real, Reactive, Apparent
Watts
Logging
Time / date stamp
I/O capability
Analog Input/Output
Digital Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
None
Modification 2
None

Export product specification