Eaton Series G DC/PvGard complete molded case circuit breaker, JG-frame, JG, Fixed thermal, adj. magnetic trip, Three-pole, 150A, 600 Vac, 250 Vdc, 85 kAIC at 240 Vac, 40 kAIC at 415 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line/load
Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
Catalog Number |
JGSDC3150FAG
|
UPC |
786685494265
|
Product Length/Depth |
3.57 in
|
Product Height |
4.13 in
|
Product Width |
4.13 in
|
Product Weight |
6.5 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL 489
|
Amperage Rating |
150 A
|
Voltage rating |
600 Vac, 250 Vdc
|
Trip Type |
T185
|
Circuit breaker type |
JG
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Line and load
|
Frame |
JG
|
Class |
Vdc
|
Mounting hardware |
Metric
|
Interrupt rating |
18 kAIC at 600 Vac
35 kAIC at 480 Vac 85 kAIC at 240 Vac 40 kAIC at 415 Vac |
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.