Download document () of 20

KBC-125

Eaton Bussmann series KBC semiconductor fuse, 1500 Vdc, 125A, 200 kAIC, Non Indicating, Semiconductor fuse, Stud

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-125
UPC
051712491259
Product Length/Depth
1.58 in
Product Height
1.6 in
Product Width
4.61 in
Product Weight
0.45 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
Product Type
Semiconductor fuse

Electrical rating

Amperage Rating
125 A
Interrupt rating
200 kAIC
Voltage rating
1500 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626