Knowledge Search
Download document () of 20

KLU-1200

Eaton Bussmann Series Class L fuse, KLU, fast-acting, current limiting fuse, 1200 A, bladable fuse, interrupting rating of 200 kA, 600 Vac

General specifications

Product Name
Eaton Bussmann series KLU fuse
Catalog Number
KLU-1200
UPC
051712135078
Product Length/Depth
10.75 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
4.25 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1200 A
Interrupt rating
200 kAIC at 600 Vac
Response time
5 sec at 500%
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class L
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877