Download document () of 20

LE235B07T

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:35 kV, Max phase-to-ground:21.1 kV, AC 1 min:50 kV, DC 15 min:103 kV, Impulse:150 kV, Max corona:26 kV, Test:Yes, 0.825 inch, 1.00 inch, 20.96 mm, 25.4 mm, 2/0 AWG, 3/0 AWG, 10 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE235B07T
UPC
194006011129
Product Length/Depth
15.75 in
Product Height
20.25 in
Product Width
10.25 in
Product Weight
3.527 lb
Compliances
Not Applicable
Certifications
IEEE 386
Product Type
Loadbreak elbow

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
50 kV
Basic impulse level
150 kV
Cable insulation diameter - max
1 in
Cable insulation diameter - min
0.825 in
Solid or compact conductor size
3/0 AWG
Stranded or compressed conductor size
2/0 AWG
Current rating
200 A
DC 15 minute withstand
103 kV
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard pack
10 pack
Standard voltage class
35 kV

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE