Photo is representative
Download
Eaton Series G DC/PvGard molded case switch, LG-frame, LG, Molded case switch, Three-pole, 630A, 600 Vdc, 65 kAIC at 600 Vac, Without terminals, Vdc
| Product Name |
Eaton PV Guard / Solar molded case switch
|
| Catalog Number |
LGKDC3630KSW
|
| UPC |
786685479866
|
| Product Length/Depth |
5.48 in
|
| Product Height |
5.48 in
|
| Product Width |
5.48 in
|
| Product Weight |
13.5 lb
|
| Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
| Certifications |
UL 489
|
| Product Type |
Molded case switch
|
| Amperage Rating |
630 A
|
| Voltage rating |
600 Vdc
|
| Circuit breaker type |
LG
|
| Circuit breaker frame type |
Molded case switch
|
| Terminals |
Without terminals
|
| Frame |
LG
|
| Class |
Vdc
|
| Interrupt rating |
65 kAIC at 600 Vac
|
| Number of poles |
Three-pole
|
| Type |
Molded case switch
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.