Knowledge Search
Download document () of 20

LGS360032GC

Eaton Series G electronic molded case circuit breaker, LG-frame, LG, Digitrip 310 RMS, Electronic LSI trip, Three-pole, 600A, 600 Vac, 85 kAIC at 240 Vac, 50 kAIC at 415/480 Vac, 25 kAIC at 600 Vac, Copper, Line/load, Metric, 100% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
LGS360032GC
UPC
786685004358
Product Length/Depth
5.48 in
Product Height
5.48 in
Product Width
5.48 in
Product Weight
16 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Listed
Catalog Notes
LG breaker is HACR rated
Product Type
Electronic molded case circuit breaker

Product specifications

Amperage Rating
600 A
Voltage rating
600 Vac
Trip Type
Electronic LSI
Circuit breaker type
LG
Circuit breaker frame type
Complete breaker
Rating
100% rated
Terminals
Line and load
Frame
LG
Mounting hardware
Metric
Terminal material
Copper
Interrupt rating
50 kAIC at 415/480 Vac
85 kAIC at 240 Vac
25 kAIC at 600 Vac
Number of poles
Three-pole
Type
Complete breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.