Knowledge Search
Download document () of 20

LP-CC-3-1/2

Eaton Bussmann Series Class CC fuse, LP-CC, time-delay, dual-element current limiting fuse, 3.5 A, rejection style fuse, interrupting rating of 20 kA at 150 Vdc and 200 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series LP-CC fuse
Catalog Number
LP-CC-3-1/2
UPC
051712180306
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Product specifications

Amperage Rating
3.5 A
Number of elements
Dual
Class
Class CC
Interrupt rating
20 kAIC at 150 Vdc
200 kAIC at 600 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
12 sec at 200%
Material
Melamine tube
Packaging type
Standard
Quantity
10
Voltage rating
600 Vac, 150 Vdc
Type
Current-limiting time-delay fuse
Special features
Rejection style
Application
Specialized circuits and industrial control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877