Knowledge Search
Download document () of 20

LPN-RK-50SPI

Eaton Bussmann Series Class RK1 fuse, LPN-RK, time-delay, dual-element, current limiting fuse, 50 A, indicating fuse, interrupting rating of 300 kA at 250 Vac

General specifications

Product Name
Eaton Bussmann series LPN-RK fuse
Catalog Number
LPN-RK-50SPI
UPC
051712626729
Product Length/Depth
3 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.12 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
50 A
Interrupt rating
300 kAIC at 250 Vac
100 kAIC at 125 Vdc
Response time
10 sec at 500%
Voltage rating
250 Vac, 125 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Fuse indicator
Non-indicating
With Indicator
Quantity
10
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877