Eaton Meter Breaker EUSERC Type BR , BR2125 main breaker, 125A, 120/240V, Ring, 12 spaces, 24 circuits, 10 kAIC, Surface mounting, Box size A, Aluminum bus, Overhead feed, Four-jaws, 1 socket, #14-1/0 AWG line, #14-1/0 AWG ground
| Product Name | 
                                                Eaton meter breaker EUSERC
                                             | 
| Catalog Number | 
                                                MBE1224B125TS
                                             | 
| UPC | 
                                                782114872550
                                             | 
| Product Length/Depth | 
                                                5.38 in
                                             | 
| Product Height | 
                                                25 in
                                             | 
| Product Width | 
                                                14.44 in
                                             | 
| Product Weight | 
                                                40 lb
                                             | 
| Warranty | 
                                                10 year
                                             | 
| Compliances | 
                                                EUSERC Approved
                                             | 
| Certifications | 
                                                UL Listed
                                             | 
| Type | 
                                                All-in-ones
                                             | 
| Utility approvals | 
                                                AZ : Arizona Public Service Company  ID : Idaho Power OR : Idaho Power WA : Seattle City Light AK : Anchorage Municipal Light & Power NV : NV Energy CA : Pacific Gas and Electric (PG&E) CA : Sacramento Municipal Utility District (SMUD) AZ : Salt River Project (SRP) MT : NorthWestern Energy NE : NorthWestern Energy SD : NorthWestern Energy WY : NorthWestern Energy WA : Puget Sound Energy WA : Tacoma Public Utilities | 
| Interrupt rating | 
                                                10 kAIC
                                             | 
| Box size | 
                                                A
                                             | 
| Enclosure | 
                                                NEMA 3R
                                             | 
| Ground | 
                                                #14-1/0 AWG
                                             | 
| Voltage rating | 
                                                120/240 V
                                             | 
| Number of sockets | 
                                                1
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Used with | 
                                                Type BR breakers
                                             | 
| Number of circuits | 
                                                24
                                             | 
| Bus material | 
                                                Aluminum
                                             | 
| Feed type | 
                                                Overhead
                                             | 
| Main circuit breaker | 
                                                BR2125
                                             | 
| Number of jaws | 
                                                Four-jaw
                                             | 
Support from Eaton
Technical Support Information
Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com