Download document () of 20
We make what matters work*

MBE2040B200BS

Eaton Meter Breaker EUSERC Type BR , CSR2200 main breaker, 200A, 120/240V, Ring, 20 spaces, 40 circuits, 10 kAIC, Surface mounting, Box size B, Aluminum bus, Underground feed, Four-jaws, 1 socket, #6-250 kcmil line, #6-250 kcmil ground

General specifications

Product Name
Eaton meter breaker EUSERC
Catalog Number
MBE2040B200BS
UPC
782114849118
Product Length/Depth
5.38 in
Product Height
43.38 in
Product Width
14.44 in
Product Weight
51 lb
Warranty
10 year
Compliances
EUSERC Approved
Certifications
UL Listed
Product Type
Meter breaker EUSERC

Product specifications

Type
All-in-ones
Utility approvals
AZ : Arizona Public Service Company
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : Pacific Gas and Electric (PG&E)
CA : Sacramento Municipal Utility District (SMUD)
AZ : Salt River Project (SRP)
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
10 kAIC
Box size
B
Enclosure
NEMA 3R
Ground
#6-250 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type BR breakers
Number of circuits
40
Bus material
Aluminum
Feed type
Bottom
Main circuit breaker
CSR2200
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com