Download document () of 20

MHR100P

Eaton home panel, Metered-ringless, 100A, BR2100, Pedestal, Circuits: 4, Spaces: 8, No receptacles

General specifications

Product Name
Eaton home panel
Catalog Number
MHR100P
UPC
782114981702
Product Length/Depth
4 in
Product Height
51 in
Product Width
9 in
Product Weight
25 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E163588
UL 231
Catalog Notes
Pedestal Extension included with Mobile Home Panels.
Product Type
Home panel

Product specifications

Type
Metered-ringless
Utility approvals
NC : Dominion
VA : Dominion
MI : Upper Peninsula Power
WI : WE Energies / Wisconsin Public Service (WPS)
Receptacle left
None
Amperage Rating
100A
Main circuit breaker
BR2100
Mounting
Pedestal
Number of circuits
4
Number of spaces
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com