Download document () of 20

MPL20WM

Eaton power pedestal water assemblies, Water assemblies

General specifications

Product Name
Eaton power pedestal water assemblies
Catalog Number
MPL20WM
UPC
786685229638
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
5 lb
Warranty
1 year limited
Certifications
UL Listed
Catalog Notes
Breaker amperage must equal receptacle amperage
Product Type
Power pedestal accessory

Product specifications

Type
Water assemblies

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.