Download document () of 20
Discontinued

MPL23WASNP

Eaton power pedestal complete light assembly, Includes fluorescent bulb, photocell, wires, socket, mounting bracket, Complete light assembly, 23W

General specifications

Product Name
Eaton power pedestal complete light assembly
Catalog Number
MPL23WASNP
UPC
786685536286
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year limited
Certifications
UL Listed
Product Type
Power pedestal accessory

Product specifications

Special features
Includes fluorescent bulb, photocell, wires, socket, mounting bracket
Type
Complete light assembly
Wattage
23W

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.