Download document () of 20

MPS-200

Eaton Wheelock MPS manual pull station, red, double action, indoor and outdoor

General specifications

Product Name
Eaton Wheelock MPS manual pull station
Catalog Number
MPS-200
UPC
786697084010
Product Length/Depth
1.12 in
Product Height
4.76 in
Product Width
3.265 in
Product Weight
0.769 lb
Compliances
Not Applicable
Product Type
Manual pull station

Product specifications

Compliance and standards
MEA
UL
FM
CSFM
Mounting Method
Wall
Finish color
Red
Housing material
Die-cast metal
Voltage
30 VDC @ 1 amp and/or 120 VAC @ 1 amp
Operating Temperature
–-40°F to 150°F
Indoor/outdoor
Indoor/outdoor
Operation
Dual action
Application
Hazardous area signaling
Weather resistant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.