Knowledge Search
Download document () of 20

NZMN2-VE160-SVE

Eaton Series NZM complete molded case circuit breaker, NZM2-frame, NZMN2, Thermal-magnetic trip type, Three-pole, 160A, 750 Vdc, 50 kAIC, Selective and generator protection, Rocker lever, motor drive, IEC/EN 60947-2

General specifications

Product Name
Eaton Series NZM complete molded case circuit breaker
Catalog Number
NZMN2-VE160-SVE
EAN
4015081127832
Product Length/Depth
7.09 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
6.38 lb
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
160 A
Voltage rating
690 Vac, 750 Vdc
Trip Type
T268
Circuit breaker type
NZMN2
Frame
NZM2
Class
Selective and generator protection
Accessories
Rocker lever, motor drive
Interrupt rating
50 kAIC
Number of poles
Three-pole

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.