Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Yellow Plugs
| Product Name |
Eaton Tripp Lite series PDU power cord
|
| Catalog Number |
P005-006-YW
|
| UPC |
037332168382
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.68 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
cUL Listed
UL Listed CSA certified |
| Global Catalog |
P005-006-YW
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Router
Computer UPS Printer Monitor/HDTV Server Network Switch PDU |
| Awg-Size |
14
|
| Cable Length |
6 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
20% to 80% RH
|
| Outer Cable Diameter |
9.2mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
20% to 80% RH
|
| Wire Size (Awg) - Max |
2.08
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|
| Cable Jacket Rating |
FT2
|
| Cable Jacket Color |
Black
|
| Package Contents |
P005-006-YW Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 6-ft. (1.83 m), Yellow Plugs
|
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Plug Color |
Yellow
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C13
|
| Voltage Rating |
100 - 250 VAC
|
Support from Eaton