Knowledge Search
Download document () of 20
Discontinued

P48G11S05SSCUB

Eaton Mini–power center, Single-phase, Primary voltage: 480V, Taps: 2 at -5% FCBN, Secondary voltage: 120/240V, 80°C, 5 kVA, Copper windings, FR307, 110A5K, Indoor-Outdoor, 60 Hz, NEMA 3RX.

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S05SSCUB
UPC
786680103292
Product Length/Depth
9.66 in
Product Height
36.14 in
Product Width
12.56 in
Product Weight
151 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
Grade 304 Stainless Steel Enclosure

Physical Attributes

Coil material
Copper
Enclosure
NEMA 3RX
Frame
307
Tap size
2 at -5% FCBN
Type
Mini–power center
Wiring connection
110A5K

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Temperature rise
80 °C rise
Volt ampere rating
5 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.