Knowledge Search
Download document () of 20
We make what matters work*

P48G28T15CUB

Eaton mini-power center, Eaton mini-power center, three-phase, pv: 480v, taps: 2 at -5% fcbn, sv: 208y/120v, 115°c, 15 kva, cu windings , frame: 289a, indoor-outdoor.

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G28T15CUB
UPC
786680034756
Product Length/Depth
9.38 in
Product Height
36.12 in
Product Width
28.75 in
Product Weight
400 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
UL Listed
CSA Certified
IEEE Certified
Catalog Notes
All copper construction (coil and interior) and accepts bolt-on branch breakers from the BAB family
Product Type
Mini-Power center

Physical Attributes

Coil material
Copper
Enclosure
NEMA 3R
Frame
289A
Tap size
2 at -5% FCBN
Type
Mini-power center
Wiring connection
105A15K

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Volt ampere rating
15 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.