
Eaton molded case circuit breaker accessory terminal, PDG1 Multi-wire Terminal (Al) 125 amps, (3) AWG 14-2, 3 poles
Product Name |
Eaton molded case circuit breaker accessory terminal
|
Catalog Number |
PDG1X3TA1253W
|
UPC |
786689164966
|
Product Length/Depth |
7 in
|
Product Height |
3 in
|
Product Width |
9 in
|
Product Weight |
0.5 lb
|
Global Catalog |
PDG1X3TA1253W
|
Wire size |
(3) AWG 14-2
|
Number of poles |
Three pole
|