Eaton Power Defense molded case circuit breaker accessory terminal, Terminal, Three-pole, AWG 6-300, PD2 Global, Power Defense, Frame J-K, Power Defense, Tunnel terminal, Aluminum, Frame 2
| Product Name |
Eaton Power Defense terminal
|
| Catalog Number |
PDG2X3TA225K
|
| UPC |
786689245672
|
| Product Length/Depth |
4.52 in
|
| Product Height |
3.81 in
|
| Product Width |
5.9 in
|
| Product Weight |
0.7 lb
|
| Compliances |
Contact Manufacturer
|
| Product Type |
Accessory
|
| Frame |
2
|
| Number of poles |
Three-pole
|
| Circuit breaker type |
PD2 Global
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Wire material |
Aluminum
|
| Terminals |
Tunnel terminal
|
| Wire size |
AWG 6-300
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.