Download document () of 20
We make what matters work*

PDG2XST24ACDCS

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 24 Vac/dc, PD2 Global, Power Defense, Frame J-K, Power Defense, 24 Vac/dc, Pigtail 0.75m, Frame 2

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG2XST24ACDCS
Model Code
PDG2XST24ACDCS
UPC
786679613108
Product Length/Depth
1.299 in
Product Height
1.575 in
Product Width
1.161 in
Product Weight
0.141 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CSA
UL 489
CCC Marked
Product Type
Accessory

Delivery program

Frame
2

General information

Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense

Other

Shunt trip
24 Vac/dc, Pigtail 0.75m

Technical data - Electrical

Voltage rating
24 Vac/dc

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.