Knowledge Search
Download document () of 20

PJ2W

Eaton Toggle wallplate, White, Toggle Cutout, Polycarbonate, Two- gang, Mid-size

Specifications

General specifications

Product Name
Eaton toggle wallplate
Catalog Number
PJ2W
UPC
032664751486
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
4.94 in
Product Weight
0.075 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
White
Number of gangs
2
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Download Links

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton