Knowledge Search
Download document () of 20

PJS265W

Eaton Screwless wallplate, Screwless, White, Decorator Cutout, Polycarbonate, Five- gang, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS265W
UPC
032664617171
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
10.37 in
Product Weight
0.24 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Screwless wallplate

Product specifications

Special features
Screwless
Type
Wallplate
Cutout
Decorator
Wallplate size
Mid-size
Color
White
Number of gangs
5
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.