Knowledge Search
Download document () of 20

PJS8W

Mid-size Screwless Wallplate, White, Standard receptacle, Polycarbonate, 1, Mid-size

General specifications

Product Name
Eaton screwless wallplate
Catalog Number
PJS8W
UPC
032664667114
Product Length/Depth
0.491 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.085 lb
Certifications
cULus Listed
Product Type
Screwless wallplate

Product specifications

Cutout
Standard receptacle
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.