Knowledge Search
Download document () of 20

PSS160D

Power Supply Switcher, IP20 enclosure, 20-14 AWG wire size, 2.3A rated operational current, 160W, Three-phase, 480-600V input voltage, 24 Vdc output voltage, 47-63 Hz, TS35 rail or chassis mount

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSS160D
UPC
782116974023
Product Length/Depth
4.49 in
Product Height
4.49 in
Product Width
1.97 in
Product Weight
0.29 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL 508
F47 Certified
CSA Certified

Product specifications

Special features
Convection cooling, finger-safe cover, short-circuit protection, auto restart
Operating temperature - max
50 °C
Operating temperature - min
-5 °C
Power consumption
160 W
Phase
Three-phase
Frequency rating
47-63 Hz
Mounting Method
TS35 rail or chassis
Output voltage
24 V
Enclosure
IP20
Input voltage
480-600 V
Series
PSS
Rated operational current
2.3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.