Photo is representative
Download
Eaton Power Xpert dashboard kiosk, 21 in, Kiosk
| Product Name |
Eaton Power Xpert dashboard kiosk
|
| Catalog Number |
PXDB-KIOSK-21
|
| UPC |
786689019952
|
| Product Length/Depth |
24 in
|
| Product Height |
45 in
|
| Product Width |
10 in
|
| Product Weight |
40 lb
|
| Warranty |
Not Applicable
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
|
| Product Type |
Power Xpert dashboard kiosk
|
| Special features |
PS Fuses and Disconnect
|
| Type |
Power Xpert Dashboard
|
| Enclosure |
HMI in NEMA 1
|