Download document () of 20

PXR-ECAM-MTCP

Eaton PXR Communication adapter module for Modbus TCP

General specifications

Product Name
Eaton PXR communication adapter module
Catalog Number
PXR-ECAM-MTCP
UPC
786676037075
Product Length/Depth
6.3 in
Product Height
2.1 in
Product Width
6.2 in
Product Weight
0.7 lb
Warranty
1 year
Product Type
Communication adapter module

Product specifications

Special features
for Modbus TCP

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.