Download document () of 20
We make what matters work*

RSHDLC

Eaton RS handle replacement kitEaton RS handle replacement kit, Combo lock (2 handles)Combo lock handle (2 handles)

General specifications

Product Name
Eaton RS handle replacement kit
Catalog Number
RSHDLC
UPC
799038692041
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
1 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
Dirak Combo Swing Handle Kit
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton