Download document () of 20
We make what matters work*

RSHDLH

Eaton RS handle replacement kitEaton RS handle replacement kit, HFIDHFID handle

General specifications

Product Name
Eaton RS handle replacement kit
Catalog Number
RSHDLH
UPC
799038692058
Product Length/Depth
3 in
Product Height
4 in
Product Width
1 in
Product Weight
2 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
Dirak HFID Swing Handle Kit includes Handle, PSU, and Controller
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton