Download document () of 20
We make what matters work*

RSHFIDBATT

Eaton RS HFID battery packEaton RS HFID battery packHFID battery pack

General specifications

Product Name
Eaton RS HFID battery pack
Catalog Number
RSHFIDBATT
UPC
799038692065
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
3 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
Dirak HFID Handle Battery Pack
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton