Download document () of 20
We make what matters work*

RSSP420B

Eaton RS side panelEaton RS side panel, 42U, Solid locking split, BlackEnclosure AccessoryBlack42U1000mm, solid

General specifications

Product Name
Eaton RS side panel
Catalog Number
RSSP420B
UPC
799038691310
Product Length/Depth
34 in
Product Height
82 in
Product Width
1 in
Product Weight
28 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
Split Side Panel Kit - Tool-Less
Product Type
Accessory

Additional specifications

Color
Black

Physical and environmental

Number of rack units
42U
Side panels
Locking split side panels

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton