Download document () of 20

SB61708407TG

Eaton B-Line series wall mount 14.25 inch shelf width distribution frame, 84" height, 71" length, 21.375" width, 7 vertical with 9 shelves, ASTM A36 structural steel, Telco gray powder coat, Universal distribution frame wall mount

General specifications

Product Name
Eaton B-Line series wall mount 14.25 inch shelf width distribution frame
Catalog Number
SB61708407TG
UPC
799038180890
Product Length/Depth
71 in
Product Height
84 in
Product Width
21.375 in
Product Weight
241.548 lb
Certifications
Not Applicable

Product specifications

Type
Universal distribution frame wall mount, 7 vertical with 9 shelves
Material
Steel
Application
Support terminal block for central cross connects

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.