Download document () of 20

SELOL

Eaton Cooper Power series fault indicator, Reset: Voltage, LED, Trip current: Low, Conductor: 1/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SELOL
UPC
194006034203
Product Length/Depth
4.6 in
Product Height
3.7 in
Product Width
3.7 in
Product Weight
1.72 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Conductor size
1/4" to 2"
Indicator type
LED
Type
Fault indicator

Operation

Reset type
Voltage
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE