Knowledge Search
Download document () of 20
To be discontinued

SGF15FW

Eaton GFCI receptacle,NAFTA compliant,Self-test,#14 - 10 AWG,15A,Residential,Commercial,Flush,125 V,GFCI,Back and side wire,White,Brass,Receptacle,Polycarbonate,5-15R,Two-pole,Three-wire,Two-pole, three-wire, grounding

General specifications

Product Name
Eaton GFCI receptacle
Catalog Number
SGF15FW
UPC
032664743405
Product Length/Depth
4.71 in
Product Height
2.01 in
Product Width
2.86 in
Product Weight
0.38 lb
Certifications
NOM
cULus Listed

Product specifications

Device type
Receptacle
Type
Self-test
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
GFCI
Contact material
Brass
Features
NAFTA compliant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Number of wires
Three-wire
Mounting method
Flush
Number of poles
Two-pole
Color
White
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.