Knowledge Search
Download document () of 20

SPX500A0-5A6N2

Adjustable Frequency Drive Open chassis FR11 500 hp 525–690V Varnished boards Alphanumeric keypad Standard software

General specifications

Product Name
Eaton SPX9000 adjustable frequency drive
Catalog Number
SPX500A0-5A6N2
UPC
786685624457
Product Length/Depth
19.8 in
Product Height
45.5 in
Product Width
27.9 in
Product Weight
833 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Immunity: Fulfills all EMC immunity requirements
Certifications
EN 61800-3
UL Listed
EMC
UL 508C
IEC 61800-2
Catalog Notes
Please consult factory for extended warranty options.

Product specifications

Modification
Varnished boards
Frame size
FR11
Horsepower
500 hp
Software
Standard software
Voltage rating
525-690 V
Enclosure
Open chassis
Keypad
Alphanumeric

Export product specification