Download document () of 20

SRCOOL12KE

Portable AC Unit for Server Rooms - 13,000 BTU (3.8 kW), 120V, R32 Refrigerant, Black

  • 12,000 BTU (3.5kW) of cooling capacity protects vital equipment against overheating
  • Lower-GWP R32 refrigerant complies with higher energy efficiency standards
  • IT-grade hot air exhaust fan stays effective even under a high heat load
  • Built-in evaporator for drip-free operation - no need to empty water collection tanks
  • 100% duty cycle keeps your equipment constantly cool with no downtime
  • 13,000 BTU (3.8kW) ASHRE of cooling capacity protects vital equipment against overheating
  • Lower-GWP with R32 refrigerant and up to 34% more efficient
  • Built-in evaporator for drip-free operation—no need to empty water collection tanks
  • Compliant to CEC, DOE, NRCan, and EPA/AIM

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOL12KE
UPC
037332289131
Product Length/Depth
19.88 in
Product Height
30.63 in
Product Width
11.81 in
Product Weight
65.3 lb
Compliances
RoHS
DOE (Department of Energy)
CEC (California Energy Commission)
NRCan (Natural Resources Canada)
EPA
Certifications
CSA certified
UL Listed
CSA C22.2.
Global Catalog
SRCOOL12KE

Input specifications

Input Nominal Voltage
120 VAC
120V AC 60 Hz
Input Connection
NEMA 5-15P

Cooling specifications

Air Flow
Evaporator = 329 CFM / Condenser = 311 CFM
Equivalent Room Size
258.3 sq. ft. (24 sq. m.)
Air Exhaust Tube Diameter
5.16 inches
Air Exhaust Tube Length
118 inches
Refrigerant Amount
15.5 oz
Compressor Type
Rotary

Physical specifications

Color
Black
Material Of Construction
ABS
Sound Level
57dB
Package Contents
SRCOOL12KE Portable AC Unit
Exhaust duct
Cooling duct
Adjustable exhaust panel (in 2 sections)
Self-tapping screw
(2) Duct adapters
Exhaust duct adapter
Louvered vent insert
Owner's manual
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.