Photo is representative
Download
Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 2" #53 BTX 125#FF FLG'D CI W/TEFLON SEATS, Cast, Cast iron, 13.8 Bar, ANSI flange 2"
| Product Name |
Eaton Model 53BTX Basket Strainer
|
| Catalog Number |
ST053020AF46TS
|
| Product Length/Depth |
441 mm
|
| Product Height |
394 mm
|
| Product Width |
270 mm
|
| Product Weight |
76 kg
|
| Certifications |
CRN Stamp
ABS |
| Product Type |
Basket Strainer
|
| Configuration |
Duplex strainer
|
| Manufacturing style |
Cast
|
| Number of baskets |
2
|
| Sealing material |
NBR
|
| Design pressure - max |
13.8 bar
|
| Connection type (inlet/outlet) |
ANSI flange
|
| Material |
Cast iron
|
| Connection size (inlet/outlet) |
2"
|