Download document () of 20

STH-2R-ELSTC-F

Eaton Wheelock STH cluster speaker strobes, cluster, 2 red speakers Eluxa ceiling strobe FIRE red

General specifications

Product Name
Eaton Wheelock STH cluster speaker strobes
Catalog Number
STH-2R-ELSTC-F
UPC
786697016400
Product Length/Depth
11 in
Product Height
13 in
Product Width
28 in
Product Weight
30 lb
Compliances
OSHA Standards
OSHA Compliant
NFPA 72
NFPA 101 Compliant
Global Catalog
STH-2R-ELSTC-F
Product Type
Cluster speaker strobe

Product specifications

Type of horn
Loudspeaker
Housing color
Red
Housing material
Metal
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Voltage
24 VDC
Approvals
CSFM
UL
ULC
Sound Level (dBA)
101 dB at 10 feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.