Knowledge Search
Download document () of 20

T60030-2CR

Eaton Bussmann series Class T modular fuse block, CR, 600 Vac/Vdc or less control systems, 0-30 A, Two-pole, Class T, Box lug, 200 kAIC, Glass polyester, #2 AWG Cu/Al

General specifications

Product Name
Eaton Bussmann series Class T modular fuse block
Catalog Number
T60030-2CR
UPC
051712148078
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.325 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Glass polyester
Number of poles
Two-pole
Wire size
#2 AWG Cu/Al

General information

Class
Class T
Connection
Box lug
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.