Knowledge Search
Download document () of 20

TB100-16B

Eaton Bussmann TB100 series panel mount terminal block connector, Breakdown voltage 3600 V, 300 V, 30 A, Double row, Barrier, 16-pole, 6-32 TPI Screw, Black, Tin-plated brass terminal, Nickel-plated brass philslot screw

General specifications

Product Name
Eaton Bussmann TB100 series panel mount terminal block connector
Catalog Number
TB100-16B
UPC
051712500609
Product Length/Depth
6.66 in
Product Height
0.41 in
Product Width
0.88 in
Product Weight
0.72 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical ratings

Amperage Rating
30A
Voltage rating
300 V

Physical details

Number of poles
16-pole
Type
Double row, barrier

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877