Knowledge Search
Download document () of 20
We make what matters work*

TR274A

Eaton commercial grade combination switch, tamp resist, auto-grnd, neon pilot, Stand, #14 - #12 AWG, 15A, Commer, 120V switch, 125V recept, bk and sd wiring, togg, Maint closure, Screw, Brass, almd, 5-15R, -20-60?C, dplx, thermoplas, PVC

General specifications

Product Name
Eaton commercial grade combination switch
Catalog Number
TR274A
UPC
032664722240
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.08 in
Product Weight
0.242 lb
Compliances
RoHS Compliant
Certifications
NOM
cULus Listed
Product Type
Commercial grade combination switch

Product specifications

NEMA Rating
5-15R
Special features
Tamper resistant, auto-ground
Type
Standard
Amperage Rating
15A
Voltage rating
120V switch, 125V receptacle
NEMA configuration
5-15R
Number of poles
Single-pole
Configuration
Receptacle
Toggle switch
Illumination
Neon pilot
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Contact type
Brass
Switch type
Single-pole
Mounting method
Flush
Closure type
Maintained
Connector type
Screw
Material
Thermoplastic
PVC
Allowable wire size
#14-12 AWG
Operating temperature
-20 to 60 °C
Torque rating
12-14 lbf-inch
Style type
Duplex
Actuator
Toggle
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.