Knowledge Search
Download document () of 20

TSR9M2N

Eaton rotary disconnect terminal shroud,Line or load side,Terminal shroud,400A,M-Frame,Two-pole,Terminal shrouds,R9

General specifications

Product Name
Eaton rotary disconnect terminal shroud
Catalog Number
TSR9M2N
UPC
786685923789
Product Length/Depth
9 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.4 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Physical Attributes

Frame size
M
Number of poles
Two-pole
Series
R9
Type
Terminal shroud

Performance Ratings

Amperage Rating
400A

Miscellaneous

Product Category
Terminal shrouds
Special features
Line or load side

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.