Download document () of 20

U3R2352TCRCH

Eaton meter socket, Multi position resi service, 200A, Over/under, Large hub open, #1/0-500 kcmil, 4-jaw, 1-ph, #8-250 kcmil, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ring, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
U3R2352TCRCH
UPC
782116200368
Product Length/Depth
5.38 in
Product Height
14.13 in
Product Width
38 in
Product Weight
29 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Consolidated Edison approved

Product specifications

Type
Multiple position residential service
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Five-jaw
Phase
Single-phase
Utility approvals
NY : Consolidated Edison (ConEd)
Line
#1/0-500 kcmil
Load
#8-250 kcmil
Number of wires
Three-wire
Hub type
5 x 5 hub opening
Security
Ring
Voltage rating
600 V
Number of sockets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com