Knowledge Search
Download document () of 20

V/EA/SVB-SW-T0

Eaton rotary disconnect main switch conversion kit,Main switch conversion kit,Black,Main switch conversion kit,T0-…/E,Z or T3-…/E,Z

General specifications

Product Name
Eaton rotary disconnect main switch conversion kit
Catalog Number
V/EA/SVB-SW-T0
EAN
4015080650119
Product Length/Depth
1.6 in
Product Height
0.4 in
Product Width
1.4 in
Product Weight
0.2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Product Type
Accessory

Physical Attributes

Color
Black
Type
Main switch conversion kit

Miscellaneous

Product Category
Main switch conversion kit
Used with
T0-…/E,Z or T3-…/E,Z

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.