Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

WIUMV-1

Eaton While-in-Use cover, While-in-use Weather Protective Covers, Gray, Multiple Configurations, Wet, Powder coated aluminum, Surface, 1, Vertical, Self-closing, lockable, 3.25 in depth, Standard

General specifications

Product Name
Eaton While-in-Use cover
Catalog Number
WIUMV-1
UPC
032664654541
Product Length/Depth
3.5 in
Product Height
6.25 in
Product Width
3.31 in
Product Weight
1.2 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed
Product Type
While-in-Use cover

Product specifications

Special features
Self-closing, lockable, 3.25 in depth
Cutout
Multiple Configurations
Orientation
Vertical
Wallplate size
Standard
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Powder coated aluminum

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.