Download document () of 20
To be discontinued

XMX-NET-PD-A

Eaton M-Max PROFIBUS DP Network Card with sub-D connection, Option communication modules, PROFIBUS DP Network Card

General specifications

Product Name
Eaton M-Max PROFIBUS DP network card with sub-D connection
Catalog Number
XMX-NET-PD-A
UPC
786685398051
Product Length/Depth
7.5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.12 lb
Certifications
UL Listed
Product Type
Accessory

Product specifications

Type
PROFIBUS DP Network Card

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.