Knowledge Search
Download document () of 20

XTCE015B10T

Eaton XT IEC contactor, 15A, 24 Vac, 50-60 Hz, 1NO, 15A, Frame B, 45 mm, 50-60 Hz, 1, 2, 3/ 5, 5, 10, 10 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Non-reversing, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE015B10T
EAN
4015082900625
Product Length/Depth
4.92125984 in
Product Height
2.67716535 in
Product Width
1.77165354 in
Product Weight
0.5 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
15A
HP rating - max
1, 2, 3/ 5, 5, 10, 10 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Terminals
Screw terminals
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
1 NO
Continuous ampere rating
15 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.