Knowledge Search
Download document () of 20

XTCE080FS1T

Eaton XT IEC contactor, 80A, Side-mounted, 24 Vac, 50-60 Hz, 1NO-1NC, 80A, Frame F, 90 mm, 50-60 Hz, 7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE080FS1T
UPC
786685446707
Product Length/Depth
5.59 in
Product Height
6.5 in
Product Width
3.54 in
Product Weight
2 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
EN 60947
IEC 60947

Product specifications

Amperage Rating
80A
HP rating - max
7.5, 15, 15/ 25, 30, 60, 75 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Terminals
Screw terminals
Coil voltage
24 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
80 A
Frame
F
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.